Installation pipe, metal JAP-32-2 Al C4 32x3000 BLK
Ensto JAP
ENSTO
Installation pipe, metal JAP-32-2 Al C4 32x3000 BLK
REF. JAP-32-2
1122011
EAN.
6438100511494
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Material | Aluminium |
---|---|
Material quality | Other |
Surface protection | Other |
Quality of surface coating | Other |
Surface polished | No |
Surface brushed | No |
Model | Rigid |
Connection 1 | Tube end |
Connection 2 | Tube end |
Colour | Black |
Flush-mounted installation | No |
Surface mounting | Yes |
---|---|
Suitable for concrete installation | Yes |
Machine and systems installation | Yes |
Suitable for underfloor installation (bitumen, hot asphalt) | No |
Suitable for underfloor installation (screed) | Yes |
Outdoor installation | Yes |
Installation on wood | Yes |
Suitable for hollow wall installation | Yes |
Suitable for underground installation | Yes |
Inner diameter | 28 mm |
Outer diameter | 32 mm |