FILTERS
Clear all
Category
Technical characteristics
-
Material
-
Material quality
-
Length
-
Length
-
Model
-
Material thickness
-
Surface protection
-
Surface protection
-
Material thickness
-
Material thickness
-
Side perforation
-
Suitable for circuit integrity
-
Suitable for circuit integrity
-
Bottom perforation
-
NATO-mounting holes
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
With cover
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Colour
-
RAL-number
MP Bolagen
MP Cable Trays Steel
REF. MP-3231V
1467582
1467582
Perforated tray 3 m 100 mm WH
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Trays Steel
REF. MP-3531S
1467122
1467122
Perforated tray 2 m 300 mm EZ
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Trays Steel
REF. MP-3531V
1467584
1467584
Perforated tray 2 m 300 mm WH
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Trays Steel
REF. MP-3631S
1467126
1467126
Perforated tray 2 m 400 mm EZ
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Trays Steel
REF. MP-3731S
1467130
1467130
Perforated tray 2 m 500 mm EZ
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Trays Steel
REF. MP-3831S
1467134
1467134
Perforated tray 2 m 600 mm EZ
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Trays Steel
REF. MP-3231S
1467114
1467114
Perforated tray 3 m 100 mm EZ
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Trays Steel
REF. MP-3331S
1468513
1468513
Perforated tray 3 m 150 mm EZ
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Trays Steel
REF. MP-3331V
1468514
1468514
Perforated tray 3 m 150 mm WH
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Trays Steel
REF. MP-3431S
1467118
1467118
Perforated tray 3 m 200 mm EZ
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Trays Steel
REF. MP-3431V
1467583
1467583
Perforated tray 3 m 200 mm WH
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Trays Steel
REF. MP-3931V
1467580
1467580
Perforated tray 3 m 50 mm WH
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Trays Steel
REF. MP-3131S
1467107
1467107
Perforated tray 3 m 75 mm EZ
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Trays Steel
REF. MP-3131V
1467581
1467581
Perforated tray 3 m 75 mm WH
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Trays Steel
REF. MP-3631V
1467585
1467585
Perforated tray 2 m 400 mm WH
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Trays Steel
REF. MP-3731V
1467586
1467586
Perforated tray 2 m 500 mm WH
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Trays Steel
REF. MP-3831V
1467587
1467587
Perforated tray 2 m 600 mm WH
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Trays Steel
REF. MP-3931S
1467579
1467579
Perforated tray 3 m 50 mm EZ
You can only compare 4 products, you must remove 1 to add this one