Perforated tray 3 m 150 mm EZ
MP Cable Trays Steel
MP Bolagen
Perforated tray 3 m 150 mm EZ
REF. MP-3331S
1468513
EAN.
7394333105888
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Height | 45 mm |
---|---|
Width | 150 mm |
Material thickness | 1 mm |
Length | 3000 mm |
Useful cross section | 6750 mm² |
With cover | No |
Side perforation | Yes |
Bottom perforation | Yes |
---|---|
NATO-mounting holes | No |
Model | Without connector |
Suitable for circuit integrity | No |
Material | Steel |
Surface protection | Continuously galvanized |
Weight | 1.84 kg/m |