FILTERS
Clear all
Category
Technical characteristics
-
Housing material
-
Power factor
-
With light source
-
Colour rendering index CRI
-
Colour of light
-
With connection cable
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
Adjustable optics
-
Max. system power
-
Max. system power
-
Rated luminous flux according to IEC 62722-2-1
-
Rated luminous flux according to IEC 62722-2-1
-
Remote control
-
With radio control
-
With light regulation program control
-
Type of wiring
-
Conductor cross section
-
Rated ambient temperature according to IEC 62722-2-1
-
Width
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Voltage type
-
Connection type
Schréder
Schréder Kio Led
REF. KIOL00-005919-D95U-0N
4534699
4534699
Pole mount. luminaire KIO LED 24LED SYMM 37,6W 740
You can only compare 4 products, you must remove 1 to add this one
Schréder
Schréder Kio Led
REF. KIOL00-005920-D8MJ-0N
4534702
4534702
Pole mount. luminaire KIO LED 32LED SYMM 70W 740
You can only compare 4 products, you must remove 1 to add this one