Perforated tray 2 m 300 mm EZ
MP Cable Trays Steel
MP Bolagen
Perforated tray 2 m 300 mm EZ
REF. MP-3531S
1467122
EAN.
7394333119434
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Height | 45 mm |
---|---|
Width | 300 mm |
Material thickness | 1 mm |
Length | 2000 mm |
Useful cross section | 13500 mm² |
With cover | No |
Side perforation | Yes |
Bottom perforation | Yes |
---|---|
NATO-mounting holes | No |
Model | Without connector |
Suitable for circuit integrity | No |
Material | Steel |
Surface protection | Continuously galvanized |
Weight | 2.87 kg/m |