Perforated tray 2 m 400 mm WH
MP Cable Trays Steel
MP Bolagen
Perforated tray 2 m 400 mm WH
REF. MP-3631V
1467585
EAN.
7394333119724
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Height | 45 mm |
---|---|
Width | 400 mm |
Material thickness | 1.25 mm |
Length | 2000 mm |
Useful cross section | 18000 mm² |
With cover | No |
Side perforation | Yes |
Bottom perforation | Yes |
NATO-mounting holes | No |
---|---|
Model | Without connector |
Suitable for circuit integrity | No |
Material | Steel |
Surface protection | Continuously galvanized and coated |
Colour | White |
RAL-number | 9010 |
Weight | 4.42 kg/m |