FILTERS
Clear all
Category
Technical characteristics
-
Number of switch positions
-
Grid model
-
Electrical connection
-
Material heating element
-
Frequency supply voltage
-
With fan
-
Air exhaust
-
Model
-
Adaptive (self-learning)
-
Mounting method
-
Heating capacity
-
Heating capacity
-
Heating capacity
-
Heating capacity
-
Heating capacity
-
Heating capacity
-
Suitable for bus connection
-
Position control panel
-
Supply voltage
-
Suitable for wireless remote control
-
Power control
-
With time switch clock
-
Temperature adjustment
-
Differential gap, temperature
-
Material Front
-
Supplied remote control
-
With overheating protection
-
Frost protection circuit
-
Digital indication
-
Protection class
-
With presence indicator
-
Compatible with Apple HomeKit
-
Compatible with Google Assistant
-
Operation by app
-
Compatible with Amazon Alexa
-
IFTTT support available
-
Consumption indication
-
Open window detection
-
Number of supported pilot wire commands
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Depth
-
Degree of protection (IP)
-
Colour
-
Programmable
ENSTO
Ensto Tupa
REF. TASO10-BT
8127210
8127210
Heater fixed TASO10-BT 1000W K40x137
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Ensto Tupa
REF. TASO12-BT
8127212
8127212
Heater fixed TASO12-BT 1200W K40x167
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Ensto Tupa
REF. TASO2-BT
8127202
8127202
Heater fixed TASO2-BT 200W K 40x30
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Ensto Tupa
REF. TASO3-BT
8127203
8127203
Heater fixed TASO3-BT 350W K 40x50
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Ensto Tupa
REF. TASO5-BT
8127205
8127205
Heater fixed TASO5-BT 550W K 40x80
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Ensto Tupa
REF. TASO8-BT
8127208
8127208
Heater fixed TASO8-BT 800W K 40x110
You can only compare 4 products, you must remove 1 to add this one