Centre plate Cable connection box, white
Ensto Intro Universal Accessories
ENSTO
Centre plate Cable connection box, white
REF. LS990AWWFI
2113626
EAN.
6418677337482
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Assembly arrangement | Basic element with central cover plate |
---|---|
Support ring | Yes |
With dust cover | No |
With hinged lid | No |
Imprintable label | Without indication field |
With imprint | No |
Mounting method | Flush-mounted |
Material | Plastic |
Material quality | Duroplast |
Halogen free | Yes |
Surface protection | Other |
Surface finishing | Glossy |
Colour | White |
---|---|
RAL-number (similar) | 9010 |
Transparent | No |
Type of fastening | Mounting with screw |
Number of modules (module system) | 1 |
With strain relief | Yes |
Luster terminal | No |
Suitable for degree of protection (IP) | IP21 |
Device width | 27 mm |
Device height | 70 mm |
Device depth | 70 mm |