Floor heating mat ThinMat100 0,5x6m 3m² 300W
Ensto ThinMat
ENSTO
Floor heating mat ThinMat100 0,5x6m 3m² 300W
REF. EFHTM100.3
8168243
EAN.
6418677635397
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Heating cable |
---|---|
With support mat | Yes |
Fixation thermal conductor | Other |
Self-adhesive | Yes |
Connection voltage | 207-253 V |
Connected load | 270-315 W |
Power | 100 W/m² |
Resistance | 176.3 Ohm |
Number of cold conductors | 1 |
Length of cold conductors | 4000 mm |
Suitable for damp space | Yes |
---|---|
Suitable as outdoor surface heating | No |
Suitable as roof surface heating | No |
Surface | 3 m² |
Length | 6000 mm |
Width | 500 mm |
Thickness | 4 mm |
With controller | No |
With room temperature controller | No |
With floor temperature sensor | No |
Documentation
2 documents
Installation Guide
Constructor Declaration
2 documents
Product Sheet
Product Sheet
SELECT AN ACTION