Switch 1-gang switch insert 1-pole, 2
Jung Products
ENSTO
Switch 1-gang switch insert 1-pole, 2
REF. 506EU
2113661
EAN.
4011377262102
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Wiring system | Two-way switch |
---|---|
Method of operation | Rocker/button |
Assembly arrangement | Basic element |
Number of modules (module system) | 1 |
Push button switch | No |
Number of rockers | 1 |
Mounting method | Flush-mounted |
Type of fastening | Screw mounting |
With mounting plate | No |
Material | Other |
Material quality | Other |
Halogen free | No |
Surface protection | Untreated |
Colour | Other |
Label space/information surface | No |
Illumination | Optional |
---|---|
Function lighting | Orientation |
Type of lighting | LED exchangeable |
Suitable for degree of protection (IP) | IP20 |
Nominal voltage | 250 V |
Rated current | 10 A |
Switching current for fluorescent lamps | 10 AX |
Feedback-signal contact | No |
Connection type | Push-in clamp |
Washing machine switch | No |
Device width | 71 mm |
Device height | 71 mm |
Device depth | 39 mm |
Built-in depth | 25 mm |