Centre plate Centre pl. f dimmer,matt black
Jung Products
ENSTO
Centre plate Centre pl. f dimmer,matt black
REF. LS1700SWM
2513550
EAN.
4011377187979
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Material | Plastic |
---|---|
Material quality | Duroplast |
Halogen free | Yes |
Surface protection | Lacquered |
Surface finishing | Matt |
---|---|
Colour | Black |
RAL-number (similar) | 9011 |