FILTERS
Clear all
Category
Technical characteristics
-
Imprint/indication
-
Material
-
With label area
-
Scannable symbol/barrier free
-
Material quality
-
Utilization
-
Material quality
-
Suitable for touch sensor connector for bus system
-
Monitoring window/light outlet
-
Surface protection
-
Model
-
Type of fastening
-
With exchangeable lens/symbol
-
Surface finishing
-
Suitable for degree of protection (IP)
-
RAL-number (similar)
-
Width
-
Height
-
Colour
-
Halogen free
-
Halogen free
-
Antimicrobial treatment
ENSTO
Jung Products
REF. LS1700SWM
2513550
2513550
Centre plate Centre pl. f dimmer,matt black
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Jung Products
REF. LS1740SWM
2621279
2621279
Centre plate matt graphite black
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Jung Products
REF. LS1941SWM
2513549
2513549
Centre plate for timer a. switch,matt black
You can only compare 4 products, you must remove 1 to add this one