Centre plate Cable outl w.cent pl,matt bla
Jung Products
ENSTO
Centre plate Cable outl w.cent pl,matt bla
REF. LS990ASWM
2513557
EAN.
4011377189034
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Assembly arrangement | Basic element with central cover plate |
---|---|
Utilization | Cable outlet |
Support ring | No |
With dust cover | No |
With hinged lid | No |
Outlet direction | Bottom |
Imprintable label | Without indication field |
With imprint | No |
Mounting method | Flush-mounted |
Material | Plastic |
Material quality | Duroplast |
Halogen free | No |
Surface protection | Lacquered |
Surface finishing | Matt |
Colour | Black |
---|---|
RAL-number (similar) | 9011 |
Transparent | No |
Type of fastening | Mounting with screw |
Number of modules (module system) | 1 |
With buses/couplings | No |
Suitable for number of connectors | 0 |
With strain relief | No |
Shielded buses | No |
Shielded housing | No |
Luster terminal | No |
Suitable for degree of protection (IP) | IP20 |
Device width | 70 mm |
Device height | 70 mm |