FILTERS
Clear all
Category
Technical characteristics
-
Assembly arrangement
-
Assembly arrangement
-
Assembly arrangement
-
Transparent
-
Imprint/indication
-
Material
-
Support ring
-
With label area
-
Scannable symbol/barrier free
-
With dust cover
-
Material quality
-
Utilization
-
Material quality
-
Utilization
-
Utilization
-
Utilization
-
Utilization
-
Utilization
-
Utilization
-
Suitable for touch sensor connector for bus system
-
Outlet direction
-
Outlet direction
-
Surface protection
-
Monitoring window/light outlet
-
Model
-
Imprintable label
-
Mounting method
-
Mounting method
-
With imprint
-
Device width
-
With strain relief
-
Type of fastening
-
Device height
-
Type of fastening
-
Type of fastening
-
With exchangeable lens/symbol
-
Suitable for degree of protection (IP)
-
Surface finishing
-
RAL-number (similar)
-
Number of modules (module system)
-
With hinged lid
-
With buses/couplings
-
Suitable for number of connectors
-
Suitable for number of connectors
-
Suitable for number of connectors
-
Shielded buses
-
Shielded housing
-
Luster terminal
-
Width
-
Height
-
Colour
-
Halogen free
-
Antimicrobial treatment
ENSTO
Jung Products
REF. LS1969-2WESWM
2513551
2513551
Centre plate For 2-gang mod. jack sockets
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Jung Products
REF. LS969-2UASWM
2513553
2513553
Centre plate 2xRJ45, matt black
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Jung Products
REF. LS969TSWM
2513558
2513558
Centre plate For Media Products, matt black
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Jung Products
REF. LS990ASWM
2513557
2513557
Centre plate Cable outl w.cent pl,matt bla
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Jung Products
REF. LS990SATSWM
2513555
2513555
Centre plate TV/FM/SAT, Matt black
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Jung Products
REF. LS990TVSWM
2513554
2513554
Centre plate Matt black
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Jung Products
REF. LS994BSWM
2513556
2513556
Centre plate Blank plate, matt black
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Jung Products
REF. UAE8-8UPOK6
7209006
7209006
Centreplate Mod.jack socket, cat.6
You can only compare 4 products, you must remove 1 to add this one