Final circuit board wall mount FE 2xRCCB's 12x10A 12x16A 35A
Ensto Pikku-Waltteri Panel boards
ENSTO
Final circuit board wall mount FE 2xRCCB's 12x10A 12x16A 35A
REF. EHSV140.24PS
3301656
EAN.
6438100362188
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Mounting method | Surface mounted |
---|---|
Number of phases | 3 |
Protection | Miniature-/earth leakage circuit breaker |
Total number of groups | 3 |
Number of direct groups | 1 |
Number of groups behind earth leakage switch | 2 |
Number of earth leakage circuit breakers | 0 |
Number of earth leakage switches 30 mA | 2 |
Number of earth leakage switches 300 mA | 0 |
Number of poles main switch | 3 |
Main switch rated current | 35 A |
With socket outlet | No |
---|---|
With bell transformer | No |
Over voltage protection | No |
Housing material | Steel |
Degree of protection (IP) | IP2XC |
Height | 500 mm |
Width | 350 mm |
Depth | 100 mm |
Extension possible | No |
With transparent cover | No |
Lockable | No |
Documentation
2 documents
Line drawing
Line drawing
SELECT AN ACTION