Indicator lamp fixture LED signal light cent. pl. wh.
Ensto Intro Signal Products
ENSTO
Indicator lamp fixture LED signal light cent. pl. wh.
REF. LS539-2WWLEDRGFI
2113816
EAN.
6418677338069
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Assembly arrangement | Post top |
---|---|
Number of modules (module system) | 1 |
Lamp holder | Other |
With light source | Yes |
Lamp type | LED not exchangeable |
With flashlight | No |
With fixed symbol/imprint | Yes |
With exchangeable symbol | Yes |
Application as button | No |
Mounting method | Flush-mounted |
Type of fastening | Other |
Material | Metal |
---|---|
Material quality | Aluminium |
Halogen free | Yes |
Surface protection | Lacquered |
Surface finishing | Glossy |
Colour | White |
RAL-number (similar) | 9010 |
Transparent | No |
Colour light source | Other |
Suitable for degree of protection (IP) | IP20 |
Nominal voltage | 48 V |
Documentation
1 document
Installation Guide
SELECT AN ACTION