Indicator lamp fixture Pilot light red/E10, white
Ensto Intro Signal Products
ENSTO
Indicator lamp fixture Pilot light red/E10, white
REF. 938-10U-37.05-LS937WWFI
2113831
EAN.
6418677342608
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Assembly arrangement | Complete device |
---|---|
Number of modules (module system) | 1 |
Lamp holder | E10 |
With light source | No |
Lamp type | Other |
With flashlight | No |
With fixed symbol/imprint | No |
With exchangeable symbol | No |
Application as button | No |
Mounting method | Flush-mounted |
Type of fastening | Mounting with claw |
Material | Plastic |
Material quality | Thermoplastic |
---|---|
Halogen free | Yes |
Surface protection | Untreated |
Surface finishing | Glossy |
Colour | White |
RAL-number (similar) | 9010 |
Transparent | No |
Colour light source | Red |
Suitable for degree of protection (IP) | IP20 |
Nominal voltage | 230 V |
Max. lamp power | 5 W |