Indicator lamp fixture LED signal light cent. pl. RGB
Ensto Intro Signal Products
ENSTO
Indicator lamp fixture LED signal light cent. pl. RGB
REF. LS539SWRGBFI
2113819
EAN.
6418677338090
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Assembly arrangement | Post top |
---|---|
Number of modules (module system) | 1 |
Lamp holder | Other |
With light source | Yes |
Lamp type | LED not exchangeable |
With flashlight | No |
With fixed symbol/imprint | Yes |
With exchangeable symbol | Yes |
Application as button | No |
Mounting method | Flush-mounted |
Type of fastening | Other |
Material | Metal |
---|---|
Material quality | Aluminium |
Halogen free | Yes |
Surface protection | Lacquered |
Surface finishing | Glossy |
Colour | White |
RAL-number (similar) | 9005 |
Transparent | No |
Colour light source | Other |
Suitable for degree of protection (IP) | IP20 |
Nominal voltage | 230 V |
Documentation
1 document
Installation Guide
SELECT AN ACTION