Indicator lamp fixture Indicator lamp insert, AC 230V
Ensto Intro Signal Products
ENSTO
Indicator lamp fixture Indicator lamp insert, AC 230V
REF. SV539LEDFI
2113815
EAN.
6418677338052
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Voltage type (supply voltage) | AC |
---|---|
1st secondary output voltage | 230-240 V |
Max. output current 1 | 3 A |
Secondary voltage adjustable | No |
Short-circuit-proof | Yes |
Rated supply voltage AC 50 Hz | 230-240 V |
Power consumption | 2 VA |
Power output | 2 W |
Stabilized | Yes |
Type of electric connection | Screw connection |
Rail mounting possible | No |
---|---|
Wall mounting possible | Yes |
Modular version | No |
Built-in height | 24 mm |
Direct mounting possible | Yes |
Width | 70 mm |
Height | 70 mm |
Depth | 24 mm |
Degree of protection (IP) | IP20 |
Documentation
1 document
Installation Guide
SELECT AN ACTION