Indicator lamp fixture Surface pilot light E10 IP44
Ensto Intro Signal Products
ENSTO
Indicator lamp fixture Surface pilot light E10 IP44
REF. 837-10W-37.05FI
2113837
EAN.
6418677342646
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Assembly arrangement | Basic element with complete housing |
---|---|
Lamp holder | E10 |
With light source | No |
Lamp type | LED exchangeable |
With flashlight | No |
With fixed symbol/imprint | No |
With exchangeable symbol | No |
Application as button | No |
Mounting method | Surface mounted |
Type of fastening | Screw mounting |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface finishing | Matt |
Colour | Grey |
---|---|
Transparent | No |
Suitable for degree of protection (IP) | IP44 |
Nominal voltage | 250 V |
Max. lamp power | 5 W |
Device width | 75 mm |
Device height | 75 mm |
Device depth | 58 mm |
Storage temperature | -35 - +35 °C |
Voltage type | AC/DC |
Stress test conformity (1000V) | No |
Antimicrobial treatment | No |
Connection type | Screwed terminal |
Terminals capacity | 2.5-2.5 mm² |