Set of 2 cords management accessory
LCS3
Legrand
Set of 2 cords management accessory
REF. LG-033759
EAN.
3414970870506
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Rubber profile |
---|---|
Material | Plastic |
Suitable for 19 inch mounting | Yes |
Colour | Black |
---|---|
Halogen free | Yes |
Fitted with door or cover | No |
Documentation
2 documents
Instruction manual
Technical Sheet
SELECT AN ACTION