Panel 24 LC duplex multimode 1U
LCS3
Legrand
Panel 24 LC duplex multimode 1U
REF. LG-032162
EAN.
3414970958303
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Suitable for number of couplings/adapters | 48 |
---|---|
Suitable for number of module inserts | 24 |
With number of couplings/adapters | 2 |
With front plate | No |
With housing | No |
With pigtails | No |
Fibre type | Multi mode 62.5/125 |
Fibre class | OM4 |
APC-version | No |
Type of connector external | LC-Duplex |
---|---|
Type of connector interior | LC-Duplex |
Colour | Beige |
Mounting method | 482.6 mm (19 inch) mounting |
Number of height units | 1 |
Height | 43.6 mm |
Width | 482.6 mm |
Depth | 238.6 mm |
Documentation
2 documents
Technical Sheet
Instruction manual
SELECT AN ACTION