Cover plate LS ZERO frame 2-gang
Jung Products
ENSTO
Cover plate LS ZERO frame 2-gang
REF. LSZ982BFWW
2113532
EAN.
4011377150751
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Number of units | 2 |
---|---|
Mounting direction | Horizontal and vertical |
Number of units horizontal | 1 |
Number of units vertical | 2 |
With mounting grid | No |
Flush-mounted installation | Yes |
Label space/information surface | No |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Other |
Surface finishing | Glossy |
Colour | White |
---|---|
RAL-number (similar) | 9016 |
Transparent | No |
With hinged lid | No |
Type of fastening | Clamp mounting |
Width | 81 mm |
Height | 152 mm |
Depth | 0 mm |
Latin wood species | Not applicable |
Certification of wood (list) | Not applicable |
Wood Climate area | Not applicable |
Documentation
2 documents
Installation Guide
Installation Guide
SELECT AN ACTION