Cover plate Cover frame 1, 85mm, blue
Ensto Intro Cover Frames
ENSTO
Cover plate Cover frame 1, 85mm, blue
REF. LS981BL852FI
2113633
EAN.
6438100348342
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Number of units | 1 |
---|---|
Mounting direction | Horizontal and vertical |
Number of units horizontal | 1 |
Number of units vertical | 1 |
Flush-mounted installation | Yes |
Suitable for wall duct | Yes |
Suitable for built-in installation | Yes |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Other |
Surface finishing | Glossy |
Colour | Blue |
---|---|
RAL-number (similar) | 5007 |
Transparent | No |
With hinged lid | No |
Type of fastening | Other |
Width | 85 mm |
Height | 85 mm |
Depth | 12 mm |
Storage temperature | -35 - +35 °C |
Latin wood species | Not applicable |
Certification of wood (list) | Not applicable |
Wood Climate area | Not applicable |
Documentation
1 document
Line drawing
SELECT AN ACTION