FILTERS
Clear all
Technical characteristics
-
Number of units
-
Mounting direction
-
Transparent
-
Number of units horizontal
-
Material
-
Number of units vertical
-
Material quality
-
Surface protection
-
Suitable for wall duct
-
Suitable for built-in installation
-
Type of fastening
-
Flush-mounted installation
-
Surface finishing
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
With hinged lid
-
Width
-
Height
-
Depth
-
Storage temperature
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Halogen free
-
Latin wood species
-
Certification of wood (list)
-
Wood Climate area
ENSTO
Ensto Intro Cover Frames
REF. LS981BL852FI
2113633
2113633
Cover plate Cover frame 1, 85mm, blue
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Ensto Intro Cover Frames
REF. LS981GN852FI
2113637
2113637
Cover plate Cover frame 1, 85mm, green
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Ensto Intro Cover Frames
REF. LS981LB85FI
2113585
2113585
Cover plate Cover frame 1, 85mm, li.blue
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Ensto Intro Cover Frames
REF. LS981OR852FI
2113639
2113639
Cover plate Cover frame 1, 85mm, orange
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Ensto Intro Cover Frames
REF. LS981RD852FI
2113640
2113640
Cover plate Cover frame 1, 85mm, red
You can only compare 4 products, you must remove 1 to add this one