Diffuser KUAL14 14W L= 579MM OP
Ensto Ali IP21
ENSTO
Diffuser KUAL14 14W L= 579MM OP
REF. KUAL14
4103038
EAN.
6410041030388
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Light sharing | Symmetric |
---|---|
Light outlet | Direct |
Design of the grid/reflector | None |
Grid perforated | No |
Reflector perforated | No |
Material | Plastic |
Colour | White |
---|---|
Length | 579 mm |
Width | 63 mm |
Height/depth | 43 mm |
Diameter | 400 mm |
Documentation
1 document
Instruction manual
SELECT AN ACTION