Front 32x6 mm 3 m AL
Cable Trunking Al Ductel
MP Bolagen
Front 32x6 mm 3 m AL
REF. MP-TBA22-1
1420686
EAN.
7394333402154
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Width | 32 mm |
---|---|
Length | 3000 mm |
Material | Aluminium |
Material quality | Other |
Halogen free | Yes |
---|---|
Surface protection | Anodised |
Suitable for circuit integrity | No |