![title](/sites/g/files/ocwmcr966/files/ecat_assets/29-11-2023/12-30/MD-TBA22-3-WEB-R.jpg)
MP Bolagen
Cable Trunking Al Ductel
REF. MP-TBA22-3
1420786
1420786
Front 32x6 mm 3 m WH
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/29-11-2023/12-30/MD-TBA22-1-WEB-R.jpg)
MP Bolagen
Cable Trunking Al Ductel
REF. MP-TBA22-1
1420686
1420686
Front 32x6 mm 3 m AL
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/29-11-2023/12-30/MD-TBA32-3-WEB-R.jpg)
MP Bolagen
Cable Trunking Al Ductel
REF. MP-TBA32-3
1420785
1420785
Front 54x7.5 mm 3 m WH
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/29-11-2023/12-30/MD-TBA32-1-WEB-R.jpg)
MP Bolagen
Cable Trunking Al Ductel
REF. MP-TBA32-1
1420685
1420685
Front 54x7.5 mm 3 m AL
You can only compare 4 products, you must remove 1 to add this one