Mechanical accessory for AVR254 luminaires, white
Ensto AVR254
ENSTO
Mechanical accessory for AVR254 luminaires, white
REF. AVL42
4117599
EAN.
6418677615559
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of accessory/spare part | Decor element |
---|---|
Colour | White |
Material | Plastic |
Length | 261 mm |
Width | 261 mm |
---|---|
Height | 34 mm |
Diameter | 261 mm |
Documentation
1 document
Line drawing
SELECT AN ACTION