Diffuser Opal diffuser AVR254 PIR
Ensto AVR254
ENSTO
Diffuser Opal diffuser AVR254 PIR
REF. AVV254.1
4117927
EAN.
6418677611889
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Light sharing | Symmetric |
---|---|
Light outlet | Direct |
Design of the grid/reflector | None |
Grid perforated | No |
Reflector perforated | No |
Material | Plastic |
Colour | White |
---|---|
Length | 255 mm |
Width | 255 mm |
Height/depth | 73 mm |
Diameter | 255 mm |
Documentation
SELECT AN ACTION