Bracket AVR254 recessed mounting faste
Ensto AVR254
ENSTO
Bracket AVR254 recessed mounting faste
REF. AVL39
4117598
EAN.
6418677616198
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of accessory/spare part | Mounting kit |
---|---|
Colour | Other |
Material | Steel |
Length | 254 mm |
Width | 254 mm |
---|---|
Height | 90 mm |
Diameter | 254 mm |
Documentation
SELECT AN ACTION