Optical accessory For AVR254 luminaires, white
Ensto AVR254
ENSTO
Optical accessory For AVR254 luminaires, white
REF. AVL41
4117594
EAN.
6418677601651
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of accessory/spare part | Decor element |
---|---|
Light sharing | Symmetric |
Light outlet | Direct |
Design of the grid/reflector | None |
Grid perforated | No |
Reflector perforated | No |
Material | Plastic |
---|---|
Colour | White |
Length | 340 mm |
Width | 340 mm |
Height/depth | 98 mm |
Diameter | 400 mm |
Documentation
1 document
Installation Guide
1 document
Line drawing
SELECT AN ACTION