Mechanical accessory For AVR254 luminaires, white
Ensto AVR254
ENSTO
Mechanical accessory For AVR254 luminaires, white
REF. AVL57
4117679
EAN.
6418677620058
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of accessory/spare part | Decor element |
---|---|
Colour | White |
Material | Plastic |
Length | 282 mm |
Width | 282 mm |
---|---|
Height | 50 mm |
Diameter | 282 mm |
Documentation
1 document
Installation Guide
SELECT AN ACTION