-
Inlying hinge
-
Type of accessory/spare part
-
Outlying hinge
-
Material
-
Material
-
Material
-
Max. opening angle
-
Punch shape
-
Punch shape
-
Hinge adjustable
-
Perforated
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Surface protection
-
Material thickness
-
Model
-
Model
-
Surface protection
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Depth
3441550
Wall mounting set Set of 4
3449931
Mounting plate 68 x 64 x 1.5 mm
3449932
Mounting plate 68 x 113 x 1.5 mm
3449933
Mounting plate 68 x 164 x 1.5 mm
3449935
Mounting plate 108 x 110 x 1.5 mm
3449936
Mounting plate 108 x 207 x 1.5 mm
3449937
Mounting plate 108 x 346 x 1.5 mm
3449938
Mounting plate 144 x 144 x 1.5 mm
3449939
Mounting plate 143 x 246 x 1.5 mm
3449940
Mounting plate 144 x 344 x 1.5 mm
3449941
Mounting plate 144 x 544 x 2.5 mm
3449942
Mounting plate 214 x 184 x 1.5 mm
3449943
Mounting plate 214 x 264 x 1.5 mm
3449944
Mounting plate 214 x 314 x 1.5 mm
3449950
Mounting plate 214 x 385 x 1.5 mm
3449951
Mounting plate 214 x 585 x 1.5 mm
3449952
Mounting plate 293 x 385 x 1.5 mm
3449953
Mounting plate 293 x 585 x 2.5 mm
3441549
Hinge 25 x 40 x 11.5 mm
3449966
DIN rail 35 x 105 mm
3449967
DIN rail 35 x 205 mm
3449961
DIN rail 15 x 135 mm
3449962
DIN rail 15 x 63 mm
3449963
DIN rail 15 x 110 mm