Mounting plate 68 x 64 x 1.5 mm
Ensto Cubo H
ENSTO
Mounting plate 68 x 64 x 1.5 mm
REF. HMP0808B
3449931
EAN.
6418677157578
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Height | 68 mm |
---|---|
Width | 64 mm |
Material | Steel |
Surface protection | Galvanized |
---|---|
Perforated | No |