Mounting plate 143 x 246 x 1.5 mm
Ensto Cubo H
ENSTO
Mounting plate 143 x 246 x 1.5 mm
REF. HMP1626B
3449939
EAN.
6418677157646
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Height | 143 mm |
---|---|
Width | 246 mm |
Material | Steel |
Surface protection | Galvanized |
---|---|
Perforated | No |