Mounting plate 108 x 110 x 1.5 mm
Ensto Cubo H
ENSTO
Mounting plate 108 x 110 x 1.5 mm
REF. HMP1212B
3449935
EAN.
6418677157608
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Height | 108 mm |
---|---|
Width | 110 mm |
Material | Steel |
Surface protection | Galvanized |
---|---|
Perforated | No |