RCCB TX³ - 2P - 230 V~ - 300 mA - 25 A - A type
3235098
RCCB TX³ - 2P - 230 V~ - 300 mA - 40 A - A type
3309391
Locking device For 1 MCB
3235099
RCCB TX³ - 2P - 230 V~ - 300 mA - 63 A - A type
3235103
RCCB TX³ - 4P - 400 V~ - 300 mA - 63 A - A type
RCCB TX³ - 4P - 400 V~ - 300 mA - 80 A - A type
RCCB TX3 4P 25A 30MA F-G
RCCB TX3 4P 40A A-HPI F-G
RCCB TX3 4P 63A 30MA F-G
Power contactor CX³ - with 230 V~ coll - 4P - 400 V~ - 25 A - 2 N/C + 2N/O
3704003
Power contactor CX³ - with 230 V~ coll - 4P - 400 V~ - 25 A - 4 N/O
Power contactor CX³ - with 230 V~ coll - 4P - 400 V~ - 25 A - 4 N/C
Power contactor CX³ - with 230 V~ coll - 4P - 400 V~ - 63 A - 4 N/O
3704004
Power contactor CX³ - with 230 V~ coll and handle - 3P - 400 V~ - 40 A
Power contactor CX³ - with 230 V~ coll and handle - 4P - 400 V~ - 25 A
3704005
Power contactor CX³ - with 230 V~ coll and handle - 4P - 400 V~ - 40 A
RCBO - DX³ 6000 -10 kA -4P-400 V~ -20 A -30 mA -A type
3235095
RCBO - DX³ 6000 -10 kA -4P-400 V~ -25 A -30 mA -A type
3235096
RCBO - DX³ 6000 -10 kA -4P-400 V~ -32 A -30 mA -A type
RCBO - DX³ 6000 -10 kA -4P-400 V~ -10 A -300 mA -A type
RCBO - DX³ 6000 -10 kA -4P-400 V~ -16 A -300 mA -A type
RCBO - DX³ 6000 -10 kA -4P-400 V~ -20 A -300 mA -A type
RCBO - DX³ 6000 -10 kA -4P-400 V~ -25 A -300 mA -A type
RCBO - DX³ 6000 -10 kA -4P-400 V~ -32 A -300 mA -A type