RCBO - DX³ 6000 - 10 kA - 4P - 400 V~ - 16 A - 30 mA - Hpi type
RCBO - DX³ 6000 - 10 kA - 4P - 400 V~ - 20 A - 30 mA - Hpi type
RCBO - DX³ 6000 - 10 kA - 4P - 400 V~ - 25 A - 30 mA - Hpi type
RCBO - DX³ 6000 - 10 kA - 4P - 400 V~ - 32 A - 30 mA - Hpi type
RCCB TX3 2P 40A 30MA F-G
3235242
RCCB TX³ - 2P - 230 V~ - 30 mA - 25 A - A type
3235097
RCCB TX³ - 2P - 230 V~ - 30 mA - 40 A - A type
RCCB TX3 2P 25A 30MA F-G
3235244
RCCB TX³ - 4P - 400 V~ - 30 mA - 25 A - A type
3235100
RCCB TX³ - 4P - 400 V~ - 30 mA - 40 A - A type
RCBO DX3 4P B20 6000A 30MA 4M A 230/400
RCBO DX3 4P B25 6000A 30MA 4M A 230/400
RCBO DX3 4P B32 6000A 30MA 4M A 230/400
3235093
RCBO - DX³ 6000 -10 kA -4P-400 V~ -10 A -30 mA -A type
3235094
RCBO - DX³ 6000 -10 kA -4P-400 V~ -16 A -30 mA -A type
Power contactor CX³ - with 24 V~ coll - 2P - 250 V~ - 25 A - 2 N/O
Power contactor CX³ - with 24 V~ coll - 4P - 400 V~ -25 A - 2 N/C+ 2 N/O
Power contactor CX³ - with 24 V~ coll - 4P - 400 V~ - 25 A - 4 N/O
CX3 CONTACTOR 24V 4NO 63A
Power contactor CX³ - with 24 V~ coll and handle - 2P - 250 V~ - 25 A
Power contactor CX³ - with 24 V~ coll and handle - 2P - 250 V~ - 40 A
Power contactor CX³ - with 24 V~ coll and handle - 2P - 250 V~ - 63 A
2738001
Two pole latching relay - standard - 16 A - 230 V - 2 N/O
Signalling auxiliary - for 2 module contactor 25 A