Power contactor CX³ - with 230 V~ coll and handle - 4P - 400 V~ - 40 A
CX³
Legrand
Power contactor CX³ - with 230 V~ coll and handle - 4P - 400 V~ - 40 A
REF. LG-412553
3704005
EAN.
3245064125536
4 Normally Open contacts. Enables to control energy intensive loads, such as heating, lighting, swimmingpool pump
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Rated operating voltage | 400-400 V |
---|---|
Rated operation current | 40 A |
Rated excitation voltage | 195-253 V |
Voltage type (operating voltage) | AC |
Voltage type (excitation voltage) | AC |
Number of contacts as normally open contact | 4 |
Number of contacts as normally closed contact | 0 |
Max. incandescent lamp load | 5000 W |
Max. load fluorescent lamp | 3100 VA |
Max. load fluorescent lamp (Duo circuit) | 3400 VA |
Max. load fluorescent lamp (parallel compensated) | 1400 VA |
---|---|
Slider for hand switch | Yes |
Width in number of modular spacings | 3 |
Built-in depth | 44 mm |
Additional equipment possible | Yes |
Degree of protection (IP) | IP2X |
Width | 68 mm |
Height | 94 mm |
Depth | 53.4 mm |
Documentation
1 document
Technical Sheet
1 document
Autocad 3D
3 documents
Agreement
VDE-40034227
(0.4 Mo)
Agreement
NF-NF012_3114
(0.55 Mo)
Agreement
OC / CB-FR_712933
(0.41 Mo)
SELECT AN ACTION