Power contactor CX³ - with 230 V~ coll and handle - 4P - 400 V~ - 25 A
CX³
Legrand
Power contactor CX³ - with 230 V~ coll and handle - 4P - 400 V~ - 25 A
REF. LG-412551
EAN.
3245064125512
4 Normally Open contacts. Enables to control energy intensive loads such as heating, lighting, swimmingpool pump
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Rated operating voltage | 400-400 V |
---|---|
Rated operation current | 25 A |
Rated excitation voltage | 195-253 V |
Voltage type (operating voltage) | AC |
Voltage type (excitation voltage) | AC |
Number of contacts as normally open contact | 4 |
Number of contacts as normally closed contact | 0 |
Max. incandescent lamp load | 3000 W |
Max. load fluorescent lamp | 2100 VA |
Max. load fluorescent lamp (Duo circuit) | 2200 VA |
Max. load fluorescent lamp (parallel compensated) | 1000 VA |
---|---|
Slider for hand switch | Yes |
Width in number of modular spacings | 2 |
Built-in depth | 44 mm |
Additional equipment possible | Yes |
Degree of protection (IP) | IP2X |
Width | 35.6 mm |
Height | 94.9 mm |
Depth | 72.6 mm |
Documentation
1 document
Technical Sheet
1 document
Autocad 3D
4 documents
Agreement
VDE-40029913
(0.36 Mo)
Environmental profile
Agreement
NF-NF012_2632
(0.8 Mo)
Agreement
OC / CB-CB FR_709436
(0.64 Mo)
SELECT AN ACTION