Wire mesh cable tray 500x58x2500, white
MP Mesh Trays
MP Bolagen
Wire mesh cable tray 500x58x2500, white
REF. MP-726V
1467963
EAN.
7394333949628
Wire mesh cable tray 500x58x2500, white
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Profile shape | U-shape |
---|---|
Width | 500 mm |
Height | 58 mm |
Length | 2500 mm |
Working length | 2500 mm |
Diameter longitudinal wire | 6 mm |
Diameter transverse wire | 6 mm |
Useful cross section | 21896 mm² |
Integrated partition | None |
Model | Without connector |
---|---|
Suitable for circuit integrity | No |
Material | Steel |
Material quality | Other |
Surface protection | Continuously galvanized and coated |
Colour | White |
Weight | 2.99 kg/m |
RAL-number | 9010 |
Load test type according to IEC 61537 | Type II |