FILTERS
Clear all
Category
Technical characteristics
-
Material
-
Material quality
-
Working length
-
Length
-
Profile shape
-
Diameter longitudinal wire
-
Diameter longitudinal wire
-
Diameter longitudinal wire
-
Surface protection
-
Model
-
Diameter transverse wire
-
Diameter transverse wire
-
Diameter transverse wire
-
Suitable for circuit integrity
-
Integrated partition
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Load test type according to IEC 61537
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Colour
-
RAL-number
MP Bolagen
MP Mesh Trays
REF. MP-719V
1467957
1467957
Wire mesh cable tray 55x58x2500mm
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Mesh Trays
REF. MP-720V
1467958
1467958
Wire mesh cable tray 75x58x2500mm
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Mesh Trays
REF. MP-722V
1467959
1467959
Wire mesh cable tray 120x58x2500mm
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Mesh Trays
REF. MP-723V
1467960
1467960
Wire mesh cable tray 200x58x2500mm
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Mesh Trays
REF. MP-724V
1467961
1467961
Wire mesh cable tray 300x58x2500mm
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Mesh Trays
REF. MP-725V
1467962
1467962
Wire mesh cable tray 400x58x2500mm
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Mesh Trays
REF. MP-726V
1467963
1467963
Wire mesh cable tray 500x58x2500, white
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Mesh Trays
REF. MP-727V
1468515
1468515
Wire mesh cable tray 500x58x2500mm
You can only compare 4 products, you must remove 1 to add this one