Pack of 50 screws M8x16 EZ
MP Cable Ladders Steel
MP Bolagen
Pack of 50 screws M8x16 EZ
REF. MP-937E
1467341
EAN.
7394333028675
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Material | Steel |
---|---|
Material quality | 8.8 (steel) |
Surface protection | Galvanic/electrolytic zinc plated |
Head form | Rounded head |
Countersunk head | No |
Thread size (metric) | 8 |
Length to bottom side head | 16 mm |
Thread length | 16 mm |
Full thread | Yes |
Screwing system | Phillips |
Pitch thread | 1.25 mm |
---|---|
Thread type | Metric |
Left-handed thread | No |
Head diameter | 15 mm |
Head height | 4.5 mm |
With flange | No |
With nut | Yes |
With washer | No |
Self-locking | Yes |