Washer accessory For cable ø 9-13 mm
Accessories
ENSTO
Washer accessory For cable ø 9-13 mm
REF. PMR54.20
3302183
EAN.
6418677163579
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Open |
---|---|
Suitable for cable gland | No |
Cable entry | Round |
Number of cables | 1-1 |
Suitable for cable diameter | 9-13 mm |
Bore diameter | 20 mm |
---|---|
Thread size (metric) | 20 |
With strain relief | No |
Material | Plastic |
Colour | Grey |