FILTERS
Clear all
Category
Technical characteristics
-
Type of accessory/spare part
-
Type of accessory/spare part
-
Nominal diameter
-
Accessory
-
Suitable for cable gland
-
Nominal thread size metric/PG
-
Nominal thread size metric/PG
-
Material
-
Spare part
-
Spare part
-
Material
-
Material
-
Material
-
Material
-
Material quality
-
Material quality
-
Material quality
-
Number of cables
-
Sealing range
-
Model
-
Surface protection
-
Model
-
Model
-
Model
-
Suitable for cable diameter
-
Total length
-
Suitable for cable diameter
-
Glass-fibre reinforced
-
Thread type
-
Cable entry
-
Thread type
-
Cable entry
-
Shrink technique
-
With strain relief
-
Explosion-tested version
-
Bore diameter
-
Bore diameter
-
Thread size (metric)
-
Angle model
-
For Ex-zone gas
-
For Ex-Zone dust
-
Pressure-compensating
-
Bend radius protection/trumpet flare
-
With locknut
-
Gastight
-
Snapping in opening
-
Snapping in opening
-
Watertight
-
Multi seal area
-
Shock resistant
-
Flat cable coupling
-
Type of sealing
-
Type of sealing
-
Separable screw gland
-
For armoured cable
-
EMC-version
-
Screened
-
Fire resistant
-
Width
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Colour
-
RAL-number
-
Halogen free
-
Halogen free
ENSTO
Accessories
REF. KY2.15
3427991
3427991
Latch Plastic latch, 15mm closing
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Accessories
REF. KY3
3427990
3427990
Handle Delta wrench, 20x50x22 mm
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Accessories
REF. KY3.10
3427988
3427988
Handle Triangular wrench, lockable
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Ensto Cubo Trading
REF. KY4
3427986
3427986
Latch Metal latch, 18 mm closing
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Accessories
REF. KY1.20
3302690
3302690
Acc. for distribution board For kWh meter, M5 x 22 mm
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Accessories
REF. PLE152
3302699
3302699
Sealing accessory F4,2x16/21 mm, L = 21 mm
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Accessories
REF. ST80/U
3444093
3444093
Key Triangular key, D 11 mm
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Accessories
REF. PMR70.1612
3302116
3302116
Washer accessory Cable lead-through 16 mm
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Accessories
REF. PMR70.2012
3302120
3302120
Washer accessory Cable lead-through 20 mm
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Accessories
REF. PMR70.25
3302167
3302167
Washer accessory Cable lead-through 25 mm
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Accessories
REF. PMR70.32
3302168
3302168
Washer accessory Cable lead-through 32 mm
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Accessories
REF. PMR30
3302680
3302680
Washer accessory 39 x 110 x 4 mm
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Accessories
REF. PMR54.20
3302183
3302183
Washer accessory For cable ø 9-13 mm
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Ensto Cubo O
REF. PMR1387
3001086
3001086
Extract. knob f. Isol. plate ø 6 mm hole, 20 x 31 x 6 mm
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Accessories
REF. PTK13
3302698
3302698
Sealing accessory M4x16/22mm, L = 22 mm
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Accessories
REF. PTK14
3302696
3302696
Sealing accessory M4x10/16mm, L = 16 mm
You can only compare 4 products, you must remove 1 to add this one