Switch panel for duplex SO 1+1xRCCB 3+3x16A 80A
Esteri Panel boards
ENSTO
Switch panel for duplex SO 1+1xRCCB 3+3x16A 80A
REF. EVEP80.63
3428040
EAN.
6418677674372
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Rated current | 80 A |
---|---|
Number of meter boards | 2 |
Number of tariff control panels | 0 |
Lower connection space | With clamps |
Mounting method | Surface mounted |
Material | Steel |
Number of distributor rows | 2 |
---|---|
With mounting plate | Yes |
Degree of protection (IP) | IP3X |
Width | 520 mm |
Height | 1100 mm |
Depth | 180 mm |
Documentation
1 document
Line drawing
SELECT AN ACTION