Surge arrester for LV-network Complete 3-ph. prot. arrester
Ensto Esteri
ENSTO
Surge arrester for LV-network Complete 3-ph. prot. arrester
REF. EVL2.23
5804702
EAN.
6418677628801
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Nominal discharge surge current In (8/20) | 20 kA |
---|---|
Nominal voltage AC | 240 V |
Max. continuous voltage AC | 335 V |
Voltage protection level | 1.5 kV |
Integrated backup fuse | No |
Mounting method | DIN rail (top hat rail) 35 mm |
Construction size | 3 modular spacing |
Max. conductor cross section solid (solid, stranded) | 35 mm² |
Max. conductor cross section flexible (fine-strand) | 25 mm² |
---|---|
With remote signalling contact | No |
Signalling at the device | Optical |
Category type 2 | Yes |
Degree of protection (IP) | IP20 |
Width | 54 mm |
Height | 90 mm |
Depth | 66 mm |
Documentation
1 document
Installation Guide
1 document
Product Sheet
SELECT AN ACTION