Support stand Assembled mounting stand
Esteri Mechanical Parts for Panels
ENSTO
Support stand Assembled mounting stand
REF. EVL2.13
3428048
EAN.
6418677674730
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Base complete |
---|---|
Material | Steel |
Colour | Grey |
RAL-number (similar) | 7035 |
Suitable for enclosure building width | 520 mm |
Suitable for enclosure building depth | 170 mm |
Suitable for aeration/de-aeration | No |
---|---|
Suitable for cable patch | Yes |
Suitable for outdoor set-up | Yes |
Width | 520 mm |
Height | 820 mm |
Depth | 170 mm |
Documentation
1 document
Installation Guide
1 document
Product Sheet
SELECT AN ACTION