Switch Control switch-3, 400V, insert
Ensto Intro Switches
ENSTO
Switch Control switch-3, 400V, insert
REF. 503KOEUFI
2113566
EAN.
6418677337109
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Wiring system | 3-pole switch |
---|---|
Method of operation | Rocker lever |
Assembly arrangement | Basic element |
Number of modules (module system) | 1 |
Push button switch | No |
Number of rockers | 0 |
Mounting method | Flush-mounted |
Type of fastening | Mounting with claw and screw |
With mounting plate | Yes |
Material | Other |
Material quality | Other |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Untreated |
Colour | Other |
Label space/information surface | No |
Illumination | Yes |
Function lighting | Control and orientation |
Type of lighting | LED exchangeable |
Nominal voltage | 400 V |
Rated current | 16 A |
---|---|
Switching current for fluorescent lamps | 16 AX |
Feedback-signal contact | No |
Connection type | Screwed terminal |
Heating switch | No |
Washing machine switch | No |
Device width | 70 mm |
Device height | 70 mm |
Device depth | 39 mm |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Compliant with UK Building Regulations Part M | No |
Storage temperature | -35-+35 °C |
Voltage type | AC/DC |
Terminal marking indication | Yes |
Terminals capacity | 4-4 mm² |
Cable nature for connection | Rigid |
Documentation
1 document
Line drawing
SELECT AN ACTION